2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PNBF-12-KN-P

Expand Table
EN
1/5
Catalog Number
CN
Thread
M
Length s
S [mm]
Length L
L [mm]
Diameter D
D [mm]
Height B
B [mm]
Load (N) min./max.
LOAD
For use with Ball Button
FUWBB
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
PNBF-3-KN-P
M3
0.4
8
1.5
1.5
3/4.5
-
PNBF-4-KN-P
M4
0.8
12
2.5
2.0
6/14.5
BB-4
PNBF-5-KN-P
M5
0.9
14
3.0
2.5
8/14
BB-5
PNBF-6-KN-P
M6
1.0
15
3.5
3.0
11/18
BB-6
PNBF-8-KN-P
M8
1.5
18
4.5
4.0
18/31
BB-8
PNBF-10-KN-P
M10
2.0
23
6.0
5.0
24/45
BB-10
PNBF-12-KN-P
M12
2.5
26
8.0
6.0
26/49
BB-12
PNBF-16-KN-P
M16
3.5
33
10.0
8.0
41/86
BB-16
PNBF-4-KSN-P
M4
0.8
12
2.5
2.0
12/18
BB-5
PNBF-5-KSN-P
M5
0.9
14
3.0
2.5
15/22
BB-5
PNBF-6-KSN-P
M6
1.0
15
3.5
3.0
19/28
BB-6
PNBF-8-KSN-P
M8
1.5
18
4.5
4.0
36/62
BB-8
PNBF-10-KSN-P
M10
2.0
23
6.0
5.0
57/104
BB-10
PNBF-12-KSN-P
M12
2.5
26
8.0
6.0
61/110
BB-12
PNBF-16-KSN-P
M16
3.5
33
10.0
8.0
68/142
BB-16
Show compressed display (15 products)
Order numberPNBF-12-KN-P
ShorttextMiniature Ball Plunger with Nylon welding, Stainless Steel Type
Latest change15.12.2025 04:37:07
Unit

Classifications

By Categories

Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool

CNS

CNSERPBASE Object Properties
Order NumberPNBF-12-KN-P